************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Oct 9, 02 * MODEL FORMAT: SPICE2 .MODEL Dmbr140sft1 d +IS=3.37161e-06 RS=0.126777 N=1.00082 EG=0.624271 +XTI=5.00065e-09 BV=40 IBV=0.00025 CJO=2.11773e-09 +VJ=0.00475282 M=0.430996 FC=0.5 TT=1e-09 +KF=0 AF=1