************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 4, 03 * MODEL FORMAT: SPICE2 .MODEL Dmbr120vlsft1 d +IS=1.75638e-05 RS=0.0175923 N=1.04878 EG=0.621492 +XTI=1.80698 BV=20 IBV=0.0001 CJO=4.9761e-10 +VJ=0.4 M=0.492923 FC=0.5 TT=0 +KF=0 AF=1