************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 31, 98 * MODEL FORMAT: SPICE2 .MODEL Dmbr1100rl d +IS=0.000528008 RS=0.0710913 N=2.8443 EG=0.823492 +XTI=0.5 BV=1000 IBV=0.0001 CJO=2.61997e-10 +VJ=0.576476 M=0.468617 FC=0.5 TT=1e-09 +KF=0 AF=1