************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 17, 05 * MODEL FORMAT: SPICE2 .MODEL Dmbr10h100ct d +IS=1.38713e-05 RS=0.01 N=1.8113 EG=0.805741 +XTI=4 BV=100 IBV=1e-05 CJO=7.94744e-10 +VJ=0.488637 M=0.495011 FC=0.5 TT=0 +KF=0 AF=1