************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Dmbr1045 d +IS=0.000452023 RS=0.0106817 N=2 EG=0.756448 +XTI=0.5 BV=45 IBV=0.0001 CJO=9.76571e-10 +VJ=0.476396 M=0.434536 FC=0.5 TT=0 +KF=0 AF=1 * Model generated on October 2, 2003 * Model format: SPICE2