************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Dmbr0540t3 d +IS=1e-15 RS=0.126117 N=0.5 EG=0.6 +XTI=2.96952 BV=40 IBV=1e-05 CJO=1.215e-10 +VJ=0.532776 M=0.445417 FC=0.5 TT=0 +KF=0 AF=1 * Model generated on Nov 13, 2003 * Model format: SPICE2