************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Sep 3, 02 * MODEL FORMAT: SPICE2 .MODEL Dmbr0530t1 d +IS=2.97518e-06 RS=0.0849012 N=1.20139 EG=0.719332 +XTI=5e-09 BV=30 IBV=1e-05 CJO=1.91628e-10 +VJ=0.4 M=0.459526 FC=0.5 TT=1e-09 +KF=0 AF=1