************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 19, 05 * MODEL FORMAT: SPICE2 .MODEL Dmbd770dwt1 d +IS=9.49148e-09 RS=4.46495 N=1.39895 EG=0.648571 +XTI=4 BV=70 IBV=1e-05 CJO=9.21739e-13 +VJ=1.5 M=0.2 FC=0.5 TT=1.29843e-09 +KF=0 AF=1