************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 12, 19 * MODEL FORMAT: SPICE2 .MODEL Qksa916 pnp +IS=8.47183e-13 BF=194.418 NF=1.05556 VAF=217.448 +IKF=0.527132 ISE=5.24844e-11 NE=3.73422 BR=1.91442 +NR=1.11305 VAR=49.3068 IKR=2.86744 ISC=2.09053e-11 +NC=1.45223 RB=11.0469 IRB=0.22591 RBM=0.102325 +RE=0.0525225 RC=0.262612 XTB=1.3046 XTI=2.18078 +EG=1.12217 CJE=2.31348e-10 VJE=0.88646 MJE=0.451031 +TF=4.94163e-10 XTF=5.68338 VTF=2.32097 ITF=0.001 +CJC=5.71582e-11 VJC=0.95 MJC=0.527072 XCJC=0.896273 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1