.SUBCKT Xdtc114tm3t5g 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * BRT macro model * External node * Node 1 -> BRT_C * Node 2 -> BRT_B * Node 3 -> BRT_E QOUT 1 4 3 qmodel R1 2 4 10000 R2 4 3 1e+25 .MODEL qmodel npn +IS=6.56983e-14 BF=125.878 NF=0.946913 VAF=8.55949 +IKF=0.135438 ISE=2.38042e-14 NE=3.99989 BR=1.12886 +NR=1.0106 VAR=828.034 IKR=0.069124 ISC=9.85123e-14 +NC=1.81293 RB=7.64301 IRB=0.187987 RBM=7.64301 +RE=0.0001 RC=1.8591 XTB=1.43013 XTI=1 EG=1.05 +CJE=9.1104e-12 VJE=0.749931 MJE=0.330077 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=3.71504e-12 +VJC=1.12412 MJC=0.225762 XCJC=0.9 FC=0.5 .ENDS