************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Aug 25, 06 * MODEL FORMAT: SPICE2 .MODEL Ddap222m3t5g d +IS=3.06038e-10 RS=1.37478 N=1.53835 EG=0.988382 +XTI=4 BV=80 IBV=0.0001 CJO=1.19464e-12 +VJ=0.496649 M=0.217725 FC=0.5 TT=2.92344e-08 +KF=0 AF=1