************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Qd44h11 npn +IS=6.99994e-12 BF=91.0001 NF=1.04634 VAF=40.7259 +IKF=10 ISE=7e-11 NE=3 BR=1.97064 +NR=1.50008 VAR=22.902 IKR=35.9467 ISC=4.75e-12 +NC=3.59375 RB=4 IRB=0.1 RBM=0.1 +RE=0.0001 RC=0.130733 XTB=0.337319 XTI=1.40625 +EG=1.13125 CJE=1.03578e-09 VJE=0.651779 MJE=0.35303 +TF=3.07008e-09 XTF=1.35721 VTF=0.995654 ITF=1 +CJC=3.98764e-10 VJC=0.429208 MJC=0.35114 XCJC=0.803125 +FC=0.533449 CJS=0 VJS=0.75 MJS=0.5 +TR=4.30593e-07 PTF=0 KF=0 AF=1 * Model generated on Mar 1, 2004 * Model format: SPICE2