************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Qd44c12 npn +IS=8.62803e-11 BF=87.6329 NF=0.85 VAF=24.6162 +IKF=6.02023 ISE=5.49995e-12 NE=3.4375 BR=3.76796 +NR=0.88017 VAR=6.26393 IKR=4.4605 ISC=4.75e-13 +NC=3.96875 RB=6.64779 IRB=0.1 RBM=0.1 +RE=0.000645056 RC=0.0959557 XTB=0.102535 XTI=1 +EG=1.10543 CJE=9.93853e-10 VJE=0.654179 MJE=0.343931 +TF=6.23703e-09 XTF=1.5 VTF=0.999992 ITF=1.00001 +CJC=3.25741e-10 VJC=0.616506 MJC=0.336371 XCJC=0.8 +FC=0.531917 CJS=0 VJS=0.75 MJS=0.5 +TR=1.40615e-07 PTF=0 KF=0 AF=1 * Model generated on Mar 1, 2004 * Model format: SPICE2