************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Qbuv22 npn +IS=1e-09 BF=35.349 NF=0.87963 VAF=17.4888 +IKF=10.0282 ISE=6.99863e-12 NE=3.37567 BR=2.73199 +NR=0.75 VAR=15.6926 IKR=9.1066 ISC=9.24815e-13 +NC=3.8014 RB=1.22057 IRB=0.1 RBM=0.1 +RE=0.0001 RC=0.0255714 XTB=0.150899 XTI=1 +EG=1.05 CJE=3.02987e-09 VJE=0.649347 MJE=0.351014 +TF=9.88928e-09 XTF=1.5 VTF=1.00005 ITF=0.999997 +CJC=3.00053e-10 VJC=0.60001 MJC=0.409949 XCJC=0.8 +FC=0.53367 CJS=0 VJS=0.75 MJS=0.5 +TR=1.74171e-06 PTF=0 KF=0 AF=1 * Model generated on Feb 14, 2004 * Model format: SPICE2