************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Qbul146f npn +IS=7.20092e-10 BF=19.7338 NF=0.862637 VAF=19.8699 +IKF=6.54333 ISE=6.38545e-12 NE=3.38829 BR=1.97338 +NR=0.872882 VAR=4.5847 IKR=8.68106 ISC=7.74768e-13 +NC=3.89256 RB=4.64526 IRB=0.0252041 RBM=0.084664 +RE=0.000394439 RC=0.0714783 XTB=0.136944 XTI=0.100022 +EG=1.07928 CJE=2.95879e-09 VJE=0.647588 MJE=0.314604 +TF=4e-10 XTF=1.5 VTF=1 ITF=1 +CJC=2.56269e-10 VJC=0.95 MJC=0.486303 XCJC=0.8 +FC=0.533333 CJS=0 VJS=0.75 MJS=0.5 +TR=1.23133e-07 PTF=0 KF=0 AF=1 * Model generated on Dec 25, 2003 * Model format: SPICE2