************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Qbuh50 npn +IS=1.88958e-10 BF=15.3268 NF=1.09765 VAF=31.3168 +IKF=6.4954 ISE=6.36719e-12 NE=3.40135 BR=1.53268 +NR=1.07725 VAR=4.9346 IKR=3.65106 ISC=3.17781e-13 +NC=3.99744 RB=2.07475 IRB=0.1 RBM=0.1 +RE=0.000593266 RC=0.197659 XTB=0.130708 XTI=1.00013 +EG=1.10149 CJE=1.84292e-09 VJE=0.99 MJE=0.374054 +TF=1e-08 XTF=2.35448 VTF=4.35207 ITF=0.001 +CJC=1.46349e-10 VJC=0.95 MJC=0.482826 XCJC=0.1 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1.2293e-07 PTF=0 KF=0 AF=1 * Model generated on Jan 25, 2004 * Model format: SPICE2