************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Aug 12, 03 * MODEL FORMAT: SPICE2 .MODEL Jbfr31lt1 njf +VTO=-1.186 BETA=0.000706004 LAMBDA=0.00436638 RD=1340.34 +RS=5.52652e-09 IS=6.66802e-11 CGS=9.99833e-16 CGD=1.636e-12 +PB=2.52879 FC=0.5 KF=2.88163e-18 AF=0.1