************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .SUBCKT Xbdx54b 1 2 3 * Model generated on Jan 31, 2004 * Model format: SPICE2 * Darlington macro model * External node designations * Node 1 -> Collect * Node 2 -> Base * Node 3 -> Emitter Q1 1 2 4 qmodel Q2 1 4 3 q1model area=8.33943 D1 1 3 dmodel R1 2 4 8000 R2 4 3 120 * Default values used in dmodel * EG=1.11 TT=0 BV=infinite .MODEL dmodel d +IS=1e-12 RS=10 N=1 XTI=3 +CJO=0 VJ=0.75 M=0.33 FC=0.5 .MODEL qmodel pnp +IS=1.4554e-12 BF=188.357 NF=1.2 VAF=105.353 +IKF=0.124891 ISE=3.85559e-13 NE=1.51221 BR=0.996693 +NR=0.914215 VAR=101.606 IKR=0.0999754 ISC=1e-13 +NC=2 RB=13.4247 IRB=0.231 RBM=10.9398 +RE=0.107708 RC=1.10559 XTB=0.488759 XTI=2.99693 EG=1.05 +CJE=2.6466e-10 VJE=0.95 MJE=0.23 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=2.49703e-10 +VJC=0.81223 MJC=0.23 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .MODEL q1model pnp +IS=1.4554e-12 BF=188.357 NF=1.2 VAF=105.353 +IKF=0.124891 ISE=3.85559e-13 NE=1.51221 BR=0.996693 +NR=0.914215 VAR=101.606 IKR=0.0999754 ISC=1e-13 +NC=2 RB=13.4247 IRB=0.231 RBM=10.9398 +RE=0.107708 RC=1.10559 XTB=0.488759 XTI=2.99693 EG=1.05 +CJE=2.6466e-10 VJE=0.95 MJE=0.23 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=0 +VJC=0.81223 MJC=0.23 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .ENDS