************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .SUBCKT Xbdx34c 1 2 3 * Model generated on Dec 24, 2003 * Model format: SPICE2 * Darlington macro model * External node designations * Node 1 -> Collect * Node 2 -> Base * Node 3 -> Emitter Q1 1 2 4 qmodel Q2 1 4 3 q1model area=11.5242 D1 1 3 dmodel R1 2 4 10000 R2 4 3 1000 * Default values used in dmodel * EG=1.11 TT=0 BV=infinite .MODEL dmodel d +IS=1e-12 RS=9.96109 N=0.999611 XTI=2.99961 +CJO=0 VJ=0.75 M=0.33 FC=0.5 .MODEL qmodel pnp +IS=9.96197e-13 BF=130.6 NF=1.09163 VAF=82.8066 +IKF=0.124415 ISE=1.63236e-12 NE=1.58838 BR=0.999604 +NR=0.999458 VAR=96.4393 IKR=0.0999961 ISC=1e-13 +NC=1.99961 RB=9.97438 IRB=0.199611 RBM=9.97438 +RE=0.100174 RC=0.996978 XTB=0.497241 XTI=2.99967 EG=1.11187 +CJE=1.57143e-10 VJE=2 MJE=2.3e-05 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=2.46924e-10 +VJC=0.95 MJC=0.244591 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .MODEL q1model pnp +IS=9.96197e-13 BF=130.6 NF=1.09163 VAF=82.8066 +IKF=0.124415 ISE=1.63236e-12 NE=1.58838 BR=0.999604 +NR=0.999458 VAR=96.4393 IKR=0.0999961 ISC=1e-13 +NC=1.99961 RB=9.97438 IRB=0.199611 RBM=9.97438 +RE=0.100174 RC=0.996978 XTB=0.497241 XTI=2.99967 EG=1.11187 +CJE=1.57143e-10 VJE=2 MJE=2.3e-05 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=0 +VJC=0.95 MJC=0.244591 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .ENDS