************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .SUBCKT Xbdx34b 1 2 3 * Model generated on Jan 31, 2004 * Model format: SPICE2 * Darlington macro model * External node designations * Node 1 -> Collect * Node 2 -> Base * Node 3 -> Emitter Q1 1 2 4 qmodel Q2 1 4 3 q1model area=11.5248 D1 1 3 dmodel R1 2 4 10000 R2 4 3 1000 * Default values used in dmodel * EG=1.11 TT=0 BV=infinite .MODEL dmodel d +IS=1e-12 RS=9.96093 N=0.999455 XTI=2.99945 +CJO=0 VJ=0.75 M=0.33 FC=0.5 .MODEL qmodel pnp +IS=9.95415e-13 BF=129.468 NF=1.11003 VAF=82.7894 +IKF=0.16855 ISE=1.64286e-12 NE=1.5874 BR=0.999389 +NR=0.998011 VAR=96.4238 IKR=0.0999945 ISC=1e-13 +NC=1.99945 RB=9.97431 IRB=0.199455 RBM=9.97424 +RE=0.103986 RC=0.997005 XTB=0.497049 XTI=2.99952 EG=1.11189 +CJE=1.57148e-10 VJE=2 MJE=2.3e-05 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=2.46924e-10 +VJC=0.95 MJC=0.244591 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .MODEL q1model pnp +IS=9.95415e-13 BF=129.468 NF=1.11003 VAF=82.7894 +IKF=0.16855 ISE=1.64286e-12 NE=1.5874 BR=0.999389 +NR=0.998011 VAR=96.4238 IKR=0.0999945 ISC=1e-13 +NC=1.99945 RB=9.97431 IRB=0.199455 RBM=9.97424 +RE=0.103986 RC=0.997005 XTB=0.497049 XTI=2.99952 EG=1.11189 +CJE=1.57148e-10 VJE=2 MJE=2.3e-05 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=0 +VJC=0.95 MJC=0.244591 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .ENDS