************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .SUBCKT Xbdw46 1 2 3 * Model generated on Mar 1, 2004 * Model format: SPICE2 * Darlington macro model * External node designations * Node 1 -> Collect * Node 2 -> Base * Node 3 -> Emitter Q1 1 2 4 qmodel Q2 1 4 3 q1model area=12.2167 D1 1 3 dmodel R1 2 4 8000 R2 4 3 150 * Default values used in dmodel * EG=1.11 TT=0 BV=infinite .MODEL dmodel d +IS=1e-12 RS=9.90512 N=0.999051 XTI=2.99905 +CJO=0 VJ=0.75 M=0.33 FC=0.5 .MODEL qmodel pnp +IS=9.95254e-13 BF=137.307 NF=1.09313 VAF=69.9099 +IKF=0.135493 ISE=1.56603e-12 NE=1.60619 BR=0.999047 +NR=0.998959 VAR=90.9626 IKR=0.0999905 ISC=1e-13 +NC=1.99905 RB=9.89963 IRB=0.199051 RBM=9.89963 +RE=0.100033 RC=0.99477 XTB=0.495866 XTI=2.99912 EG=1.11178 +CJE=2.62924e-10 VJE=0.95 MJE=0.23 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=1.56192e-10 +VJC=0.95 MJC=0.23 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .MODEL q1model pnp +IS=9.95254e-13 BF=137.307 NF=1.09313 VAF=69.9099 +IKF=0.135493 ISE=1.56603e-12 NE=1.60619 BR=0.999047 +NR=0.998959 VAR=90.9626 IKR=0.0999905 ISC=1e-13 +NC=1.99905 RB=9.89963 IRB=0.199051 RBM=9.89963 +RE=0.100033 RC=0.99477 XTB=0.495866 XTI=2.99912 EG=1.11178 +CJE=2.62924e-10 VJE=0.95 MJE=0.23 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=0 +VJC=0.95 MJC=0.23 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .ENDS