************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Qbd787 npn +IS=5.68327e-13 BF=87.032 NF=1.05517 VAF=10 +IKF=1.90559 ISE=4.74915e-12 NE=3.46882 BR=3.82487 +NR=1.08858 VAR=2.7562 IKR=3.01288 ISC=4.75e-13 +NC=3.96875 RB=4.17417 IRB=0.1 RBM=0.1 +RE=0.000632498 RC=0.186659 XTB=0.1 XTI=1 +EG=1.206 CJE=1.91933e-10 VJE=0.99 MJE=0.466034 +TF=9.94535e-10 XTF=0.997703 VTF=9.98548 ITF=0.0100021 +CJC=9.37823e-11 VJC=0.95 MJC=0.378667 XCJC=0.8 +FC=0.53334 CJS=0 VJS=0.75 MJS=0.5 +TR=4.39973e-07 PTF=0 KF=0 AF=1 * Model generated on Mar 1, 2004 * Model format: SPICE2