************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Qbd437 npn +IS=3.26539e-14 BF=162.483 NF=0.912424 VAF=10 +IKF=10 ISE=7.08133e-13 NE=3.85752 BR=3.14245 +NR=0.75 VAR=27.661 IKR=3.09536 ISC=2.67238e-16 +NC=1.11938 RB=20.4443 IRB=0.1 RBM=0.208914 +RE=0.0001 RC=0.001 XTB=2.24115 XTI=3.99739 +EG=1.05 CJE=6.55858e-09 VJE=0.547017 MJE=0.550043 +TF=1e-08 XTF=1.74258 VTF=1.0222 ITF=0.611294 +CJC=3.16048e-10 VJC=0.600226 MJC=0.409625 XCJC=0.799467 +FC=0.653699 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Feb 22, 2004 * Model format: SPICE2