************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Qbd237 npn +IS=3.39253e-12 BF=108.002 NF=0.85 VAF=54.0829 +IKF=1.0435 ISE=6.43245e-12 NE=3.3968 BR=4.46493 +NR=0.843007 VAR=4.13248 IKR=3.42156 ISC=3.89999e-13 +NC=3.99 RB=8.81471 IRB=0.1 RBM=0.1 +RE=0.00101545 RC=0.282939 XTB=0.1 XTI=1 +EG=1.206 CJE=6.77107e-08 VJE=0.559947 MJE=0.503582 +TF=1e-08 XTF=1.35725 VTF=0.996034 ITF=0.999921 +CJC=4.44295e-10 VJC=0.400232 MJC=0.41007 XCJC=0.803125 +FC=0.598714 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Feb 22, 2004 * Model format: SPICE2