************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Qbd234 pnp +IS=6.82166e-13 BF=112.18 NF=0.852203 VAF=88.5742 +IKF=0.971633 ISE=6.55349e-12 NE=3.38335 BR=4.87698 +NR=0.829022 VAR=4.07273 IKR=6.06127 ISC=3.89994e-13 +NC=3.99 RB=9.80893 IRB=0.1 RBM=0.1 +RE=0.000963169 RC=0.239477 XTB=0.100036 XTI=1.0218 +EG=1.206 CJE=6.4357e-08 VJE=0.569245 MJE=0.494207 +TF=1e-08 XTF=1.35725 VTF=0.99604 ITF=0.999923 +CJC=4.44225e-10 VJC=0.400202 MJC=0.41017 XCJC=0.803125 +FC=0.59817 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Feb 22, 2004 * Model format: SPICE2