************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Qbd180 pnp +IS=1.54382e-10 BF=133.079 NF=1.177 VAF=46.3848 +IKF=0.866463 ISE=8.61588e-12 NE=3.32575 BR=3.77404 +NR=1.23009 VAR=2.96403 IKR=4.72424 ISC=2.88134e-13 +NC=3.98064 RB=14.5966 IRB=0.1 RBM=0.1 +RE=0.0153802 RC=0.210939 XTB=0.1 XTI=1.0095 +EG=1.05 CJE=5.02381e-08 VJE=0.605782 MJE=0.433555 +TF=1e-08 XTF=1.35722 VTF=0.995801 ITF=0.999972 +CJC=4.43982e-10 VJC=0.400099 MJC=0.410509 XCJC=0.803125 +FC=0.574605 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Feb 14, 2004 * Model format: SPICE2