************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Qbd179 npn +IS=2.17735e-10 BF=87.3643 NF=1.21238 VAF=10 +IKF=5.92007 ISE=8.67187e-12 NE=3.34988 BR=3.54279 +NR=1.26704 VAR=1.60537 IKR=8.04318 ISC=2.88133e-13 +NC=3.98064 RB=15.3279 IRB=0.1 RBM=0.1 +RE=0.000912821 RC=0.254026 XTB=0.1 XTI=1 +EG=1.05012 CJE=5.51549e-08 VJE=0.591953 MJE=0.457535 +TF=1e-08 XTF=1.35722 VTF=0.995733 ITF=0.999983 +CJC=4.44061e-10 VJC=0.400133 MJC=0.410398 XCJC=0.803125 +FC=0.585759 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Feb 14, 2004 * Model format: SPICE2