************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Qbd139 npn +IS=1e-09 BF=222.664 NF=0.85 VAF=36.4079 +IKF=0.166126 ISE=5.03418e-09 NE=1.45313 BR=1.35467 +NR=1.33751 VAR=142.931 IKR=1.66126 ISC=5.02557e-09 +NC=3.10227 RB=26.9143 IRB=0.1 RBM=0.1 +RE=0.000472454 RC=1.04109 XTB=0.727762 XTI=1.04311 +EG=1.05 CJE=1e-11 VJE=0.75 MJE=0.33 +TF=1e-09 XTF=1 VTF=10 ITF=0.01 +CJC=1e-11 VJC=0.75 MJC=0.33 XCJC=0.9 +FC=0.5 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Feb 14, 2004 * Model format: SPICE2