************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Qbd136 pnp +IS=1e-09 BF=681.414 NF=0.85 VAF=10 +IKF=0.196957 ISE=1e-08 NE=1.57381 BR=56.5761 +NR=1.5 VAR=0.975138 IKR=0.952908 ISC=1e-08 +NC=3.58666 RB=40.4245 IRB=0.1 RBM=0.106663 +RE=0.00034585 RC=1.31191 XTB=22.4074 XTI=1 +EG=1.05 CJE=1e-11 VJE=0.75 MJE=0.33 +TF=1e-09 XTF=1 VTF=10 ITF=0.01 +CJC=1e-11 VJC=0.75 MJC=0.33 XCJC=0.9 +FC=0.5 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Feb 22, 2004 * Model format: SPICE2