************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 14, 98 * MODEL FORMAT: SPICE2 .MODEL bcx18 pnp +IS=9.65227e-14 BF=298.722 NF=0.981783 VAF=10 +IKF=0.206045 ISE=1.73744e-14 NE=1.22618 BR=0.685852 +NR=1.0644 VAR=71.3281 IKR=1.19956 ISC=4.66149e-15 +NC=2.96765 RB=3.72293 IRB=0.1 RBM=0.1 +RE=0.00688669 RC=0.382166 XTB=0.736121 XTI=1.04767 +EG=1.05 CJE=1.9101e-10 VJE=0.99 MJE=0.422231 +TF=9.13006e-10 XTF=12.3731 VTF=1.65639 ITF=0.683922 +CJC=1.69402e-11 VJC=0.4 MJC=0.23 XCJC=0.89979 +FC=0.1 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1