************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 22, 18 * MODEL FORMAT: SPICE2 .MODEL Qbcw30lt1 pnp +IS=3.53081e-14 BF=335.823 NF=1.02134 VAF=52.9405 +IKF=0.16537 ISE=1.3158e-12 NE=1.85072 BR=27.4834 +NR=1.42794 VAR=11.3044 IKR=0.235001 ISC=1.30149e-13 +NC=1.12896 RB=20.8122 IRB=0.1 RBM=0.1 +RE=0.0001 RC=1.36959 XTB=1.06506 XTI=4 +EG=1.206 CJE=1.43064e-11 VJE=0.646991 MJE=0.374596 +TF=4.80294e-10 XTF=1000 VTF=1.58574 ITF=1.69555 +CJC=6.02508e-12 VJC=0.4 MJC=0.459651 XCJC=0.1 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1