************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Dec 16, 02 * MODEL FORMAT: SPICE2 .MODEL Qbcp69t1 pnp +IS=3.92674e-10 BF=154.155 NF=1.49533 VAF=10 +IKF=1.51838 ISE=1e-16 NE=4 BR=5.75644 +NR=1.47018 VAR=75.9675 IKR=0.00514363 ISC=1e-16 +NC=3.90663 RB=0.100006 IRB=0.1 RBM=0.100005 +RE=0.0176005 RC=0.0880025 XTB=0.1 XTI=1.02755 +EG=1.206 CJE=1.2856e-10 VJE=0.99 MJE=0.452341 +TF=1.83517e-10 XTF=175.618 VTF=1.56802 ITF=0.001 +CJC=4.81393e-11 VJC=0.4 MJC=0.804723 XCJC=0.897611 +FC=0.1 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1