************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 4, 03 * MODEL FORMAT: SPICE2 .MODEL Qbcp68t1 npn +IS=4.85437e-13 BF=178.713 NF=1.07359 VAF=606.376 +IKF=1.09393 ISE=2.14648e-12 NE=1.67039 BR=0.0624901 +NR=1.30704 VAR=908.56 IKR=10 ISC=2.14648e-12 +NC=4 RB=61.0775 IRB=9.83834e-05 RBM=1e-12 +RE=0.0347475 RC=0.292691 XTB=0.866215 XTI=3.98046 +EG=1.10844 CJE=7.4492e-11 VJE=0.582015 MJE=0.310306 +TF=5.49238e-10 XTF=0.424497 VTF=7.5029 ITF=0.000567868 +CJC=2.4586e-11 VJC=0.151987 MJC=0.23 XCJC=0.896893 +FC=0.933839 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1