************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on 2/20/20 * MODEL FORMAT: SPICE2 .MODEL Qbcp5616t1g npn +IS=3.975e-13 BF=271.4 NF=1.1069 VAF=10 +IKF=0.122308 ISE=1.02548e-12 NE=1.5769 BR=2.34385 +NR=1.19783 VAR=100 IKR=0.100547 ISC=5.686e-13 +NC=1.35918 RB=0.1 IRB=0.1 RBM=0.01 +RE=0.0438603 RC=0.219302 XTB=1.30319 XTI=1 +EG=1.05 CJE=2.33033e-11 VJE=0.4 MJE=0.393982 +TF=4.137e-10 XTF=1000 VTF=92622.7 ITF=5.74918 +CJC=1.45328e-10 VJC=0.445621 MJC=0.243664 XCJC=0.905221 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1