************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Mar 15, 08 * MODEL FORMAT: SPICE2 .MODEL Qbcp53-16t1g pnp +IS=1.52851e-13 BF=342.552 NF=1.02958 VAF=10 +IKF=0.142468 ISE=6.59144e-14 NE=1.28095 BR=1.48167 +NR=1.29097 VAR=26.2356 IKR=1.42468 ISC=6.59144e-14 +NC=3.9688 RB=5.14461 IRB=0.1 RBM=0.1 +RE=0.00267767 RC=0.754482 XTB=0.837559 XTI=1 +EG=1.05 CJE=8.83295e-11 VJE=0.989826 MJE=0.426605 +TF=2.8718e-09 XTF=1.5 VTF=1 ITF=1 +CJC=2.02946e-11 VJC=0.516519 MJC=0.429391 XCJC=0.896875 +FC=0.501792 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1