************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 23, 09 * MODEL FORMAT: SPICE2 .MODEL Qbc858cdxv6t1g pnp +IS=3.3473e-13 BF=9999.05 NF=1.14496 VAF=26.4329 +IKF=0.395205 ISE=7.73071e-15 NE=1.35872 BR=0.1 +NR=1.5 VAR=1.04888 IKR=1.64849 ISC=1.00015e-16 +NC=3.96075 RB=12.6188 IRB=0.1 RBM=0.1 +RE=0.7564 RC=3.782 XTB=49.9999 XTI=1 +EG=1.05 CJE=1.2231e-11 VJE=0.4 MJE=0.23 +TF=6.23476e-10 XTF=464.055 VTF=3988.01 ITF=4.20106 +CJC=9.30259e-12 VJC=0.4 MJC=0.399551 XCJC=0.899999 +FC=0.609561 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1