************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Oct 19, 09 * MODEL FORMAT: SPICE2 .MODEL Qbc856blt1g pnp +IS=1.16043e-14 BF=2726.91 NF=0.9279 VAF=700.911 +IKF=1 ISE=8.16266e-15 NE=1.242 BR=0.1 +NR=1.0784 VAR=0.9286 IKR=10 ISC=8.16266e-15 +NC=1.58765 RB=6.07062 IRB=0.1 RBM=0.1 +RE=0.0123141 RC=0.654735 XTB=0.682288 XTI=4 +EG=1.206 CJE=2.43824e-11 VJE=0.785842 MJE=0.389187 +TF=5.73838e-10 XTF=15.4418 VTF=1.50941 ITF=1.19489 +CJC=1.22792e-11 VJC=0.95 MJC=0.565156 XCJC=0.898882 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1