************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 16, 00 * MODEL FORMAT: SPICE2 .MODEL Qbc847ctt1 npn +IS=6.99761e-12 BF=1365.43 NF=1.24725 VAF=8.25985 +IKF=0.116881 ISE=1.44952e-11 NE=2.07829 BR=1.23018 +NR=1.5 VAR=1.28805 IKR=1.16881 ISC=1.44952e-11 +NC=1.5926 RB=0.1 IRB=0.1 RBM=0.1 +RE=0.0401459 RC=0.20073 XTB=50 XTI=1 +EG=1.05 CJE=7.66014e-12 VJE=0.432246 MJE=0.300499 +TF=5.86928e-10 XTF=9.47956 VTF=60.1594 ITF=0.166646 +CJC=4.16234e-12 VJC=0.95 MJC=0.34598 XCJC=0.8 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=9.6728e-06 PTF=0 KF=0 AF=1