************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Sep 18, 12 * MODEL FORMAT: SPICE2 .MODEL Qbc847blt1g npn +IS=1.06852e-13 BF=717.193 NF=1.08668 VAF=837.841 +IKF=0.0106071 ISE=6.13917e-13 NE=1.69117 BR=2.5343 +NR=1.1309 VAR=66.1529 IKR=0.0324307 ISC=6.13917e-13 +NC=1.3514 RB=0.1 IRB=2.18868 RBM=0.1 +RE=0.0001 RC=0.712222 XTB=0.304651 XTI=1 +EG=1.15585 CJE=7.57354e-12 VJE=0.467694 MJE=0.311788 +TF=5.35207e-10 XTF=1.80062 VTF=15.3911 ITF=0.278704 +CJC=4.0485e-12 VJC=0.95 MJC=0.339983 XCJC=0.799999 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1