************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on May 31, 16 * MODEL FORMAT: SPICE2 .MODEL Qbc846bm3t5g npn +IS=4.88849e-15 BF=318.998 NF=0.958899 VAF=14.8852 +IKF=0.0247849 ISE=1.62173e-10 NE=4 BR=31.8998 +NR=1.5 VAR=56.5816 IKR=0.247849 ISC=1.00598e-14 +NC=1.03933 RB=20.076 IRB=0.1 RBM=0.154594 +RE=0.20242 RC=1.0121 XTB=1.39128 XTI=4 +EG=1.19688 CJE=7.13919e-12 VJE=0.4 MJE=0.316269 +TF=2.95423e-10 XTF=1000 VTF=16126 ITF=1.89379 +CJC=2.58463e-12 VJC=0.4 MJC=0.262984 XCJC=1 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1