************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on May 13, 05 * MODEL FORMAT: SPICE2 .MODEL Qbc557b pnp +IS=1.68077e-12 BF=3385 NF=1.2121 VAF=196.745 +IKF=1.30809 ISE=1.76095e-13 NE=1.56412 BR=99.5231 +NR=1.23271 VAR=0.978236 IKR=10 ISC=1.76095e-13 +NC=1.21727 RB=17.2944 IRB=0.1 RBM=0.1 +RE=0.354597 RC=1.77298 XTB=0.100946 XTI=1 +EG=1.05 CJE=1.13417e-11 VJE=0.654776 MJE=0.23 +TF=5.99604e-10 XTF=1000 VTF=3935.03 ITF=31.8969 +CJC=9.54039e-12 VJC=0.4 MJC=0.408114 XCJC=0.910091 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1