************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on May 12, 05 * MODEL FORMAT: SPICE2 .MODEL Qbc547b npn +IS=7.443e-11 BF=1343.59 NF=1.42606 VAF=80.4901 +IKF=0.427163 ISE=2.4623e-10 NE=2.73946 BR=62.79 +NR=1.5 VAR=1.0092 IKR=4.27163 ISC=2.4623e-10 +NC=1.9119 RB=0.1 IRB=0.1 RBM=0.1 +RE=0.579065 RC=3.01102 XTB=0.1 XTI=2.25359 +EG=1.05 CJE=7.34106e-12 VJE=0.586136 MJE=0.33309 +TF=5.7202e-10 XTF=4.45797 VTF=26.03 ITF=0.487193 +CJC=4.04665e-12 VJC=0.95 MJC=0.343664 XCJC=0.799994 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1