************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Mar 4, 19 * MODEL FORMAT: SPICE2 .MODEL Dnsvbawh56wt1g d +IS=4.44931e-09 RS=1.21483 N=1.87172 EG=1.11605 +XTI=2.65724 BV=105 IBV=0.0001 CJO=1.79161e-12 +VJ=0.4 M=0.287471 FC=0.5 TT=5.1937e-09 +KF=0 AF=1