************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on May 21, 02 * MODEL FORMAT: SPICE2 .MODEL Dbaw56lt1 d +IS=5.82531e-09 RS=1.10071 N=1.89854 EG=1.1587 +XTI=0.797332 BV=80 IBV=6e-09 CJO=1.75347e-12 +VJ=0.352817 M=0.268777 FC=0.5 TT=5.1937e-09 +KF=0 AF=1