************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 9, 14 * MODEL FORMAT: SPICE2 .MODEL Dbat54lt1g d +IS=3.09482e-08 RS=0.574176 N=1.02963 EG=0.704687 +XTI=0.5 BV=36 IBV=1e-05 CJO=1.29646e-11 +VJ=0.60813 M=0.451373 FC=0.5 TT=1e-09 +KF=0 AF=1