************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Mar 4, 19 * MODEL FORMAT: SPICE2 .MODEL Dnsvbash21lt1g d +IS=3.64792e-10 RS=0.916108 N=1.62862 EG=1.09854 +XTI=4 BV=310 IBV=0.0001 CJO=1.60247e-12 +VJ=0.879406 M=0.550371 FC=0.5 TT=4.54449e-08 +KF=0 AF=1