************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 27, 03 * MODEL FORMAT: SPICE2 .MODEL Dbas21lt1 d +IS=4.90572e-09 RS=0.396347 N=1.96821 EG=1.19223 +XTI=0.5 BV=250 IBV=0.0001 CJO=9.08045e-13 +VJ=0.663483 M=0.2 FC=0.5 TT=2.59685e-08 +KF=0 AF=1