************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Mar 11, 16 * MODEL FORMAT: SPICE2 .MODEL Dbas20ht1g d +IS=1.82172e-09 RS=0.397074 N=1.85382 EG=1.20071 +XTI=0.5 BV=278 IBV=0.0001 CJO=2.1275e-12 +VJ=0.4 M=0.271765 FC=0.5 TT=5.1937e-08 +KF=0 AF=1