************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL D80sq045nrl d +IS=1.12605e-10 RS=0.0271341 N=0.5 EG=0.6 +XTI=0.5 BV=45 IBV=0.001 CJO=1.33157e-09 +VJ=0.47249 M=0.495253 FC=0.5 TT=0 +KF=0 AF=1 * Model generated on Nov 13, 2003 * Model format: SPICE2