************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 3, 12 * MODEL FORMAT: SPICE2 .MODEL Q2sc5658m3t5g npn +IS=2.78696e-15 BF=247.709 NF=0.954763 VAF=11.0793 +IKF=0.353253 ISE=1.12175e-09 NE=4 BR=24.7709 +NR=0.94716 VAR=43.2705 IKR=0.081701 ISC=1.02588e-14 +NC=1.13567 RB=80.0053 IRB=0.1 RBM=0.1 +RE=0.0001 RC=5.15536 XTB=1.04271 XTI=4 +EG=1.206 CJE=1.82885e-11 VJE=0.633701 MJE=0.35135 +TF=7.08458e-10 XTF=0.085175 VTF=1.63932 ITF=0.0145833 +CJC=5.29614e-12 VJC=0.6005 MJC=0.298719 XCJC=0.8 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1